Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 53.03 56C 2.188
Part #:0250-55027
Catalog #:HERA55PS 53.03 56C 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 53.03:1 |
| Output RPM: | 33 | Style: | PS |
| Input HP: | 2.62 | Output Diameter (in): | 2.188 in |
| Series Code: | HERA55 | Product Line: | HERA |
| Input Diameter (in): | 0.626 in | Product Type: | RIGHT ANGLE |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 2.62 |
| Housing Width (in): | 7.5 in | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.375 in | Reduction: | Double |
| Mounting Type: | PS | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 56C | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 50:1 | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA55 |
General Specifications
| UPC: | 662798764825 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

