Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 7.94 143TC 1.250
Part #:0250-55037
Catalog #:HERA55PS 7.94 143TC 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 13 | Service Factor: | 1 |
| Product Line: | HERA | Output Diameter (in): | 1.250 in |
| Series Code: | HERA55 | Ratio: | 7.94:1 |
| Output RPM: | 220.4 | Style: | PS |
| Input Diameter (in): | 0.876 in | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 13 | Input Style: | C-Face Coupled |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Mounting Type: | PS | Housing Width (in): | 7.5 in |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 3346 in/lbs | Nominal Ratio: | 7.5:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | HERA55 |
General Specifications
| UPC: | 662798764924 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

