Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 15.05 143TC 1.625
Part #:0250-55063
Catalog #:HERA55PS 15.05 143TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 116.3 | Series Code: | HERA55 |
| Service Factor: | 1 | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Style: | PS |
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 0.876 in |
| Ratio: | 15.05:1 | Input HP: | 9.22 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 9.22 |
| Reduction: | Double | Mounting Type: | PS |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.375 in |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 140TC | Nominal Ratio: | 15:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Cast iron | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA55 |
General Specifications
| UPC: | 662798765181 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

