Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 7.94 143TC 1.750
Part #:0250-55077
Catalog #:HERA55PS 7.94 143TC 1.750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Input HP: | 13 | Output RPM: | 220.4 |
| Series Code: | HERA55 | Style: | PS |
| Product Line: | HERA | Ratio: | 7.94:1 |
| Input Diameter (in): | 0.876 in | Output Diameter (in): | 1.750 in |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 13 |
| Housing Height (in): | 9.375 in | Mounting Type: | PS |
| Housing Width (in): | 7.5 in | Housing Length (in): | 10.52 in |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Gear Drive SIze: | HERA55 | Output Torque Rating (in-lb): | 3346 in/lbs |
| Housing Material: | Cast iron | Nominal Ratio: | 7.5:1 |
| Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662798765327 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

