Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 43.97 143TC 1.875
Part #:0250-55090
Catalog #:HERA55PS 43.97 143TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Ratio: | 43.97:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.875 in |
| Output RPM: | 39.8 | Input HP: | 3.16 |
| Product Line: | HERA | Style: | PS |
| Input Diameter (in): | 0.876 in | Product Type: | RIGHT ANGLE |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 3.16 |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.375 in |
| Mounting Type: | PS | Reduction: | Double |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Cast iron | Nominal Ratio: | 40:1 |
| Gear Drive SIze: | HERA55 |
General Specifications
| UPC: | 662798765464 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

