Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 53.03 143TC 1.875
Part #:0250-55091
Catalog #:HERA55PS 53.03 143TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.875 in | Ratio: | 53.03:1 |
| Style: | PS | Series Code: | HERA55 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Output RPM: | 33 | Input HP: | 2.62 |
| Service Factor: | 1 | Input Diameter (in): | 0.876 in |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 2.62 |
| Mounting Type: | PS | Housing Length (in): | 10.52 in |
| Reduction: | Double | Housing Height (in): | 9.375 in |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 50:1 | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | HERA55 |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798765471 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

