Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 43.97 143TC 2.000
Part #:0250-55106
Catalog #:HERA55PS 43.97 143TC 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 43.97:1 | Output Diameter (in): | 2.000 in |
| Input HP: | 3.16 | Output RPM: | 39.8 |
| Service Factor: | 1 | Style: | PS |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.876 in |
| Product Line: | HERA | Series Code: | HERA55 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 3.16 |
| Housing Height (in): | 9.375 in | Mounting Type: | PS |
| Reduction: | Double | Housing Width (in): | 7.5 in |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 140TC | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Gear Drive SIze: | HERA55 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798765631 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

