Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 7.94 182TC 1.250
Part #:0250-55125
Catalog #:HERA55PS 7.94 182TC 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PS | Series Code: | HERA55 |
| Output Diameter (in): | 1.250 in | Product Line: | HERA |
| Output RPM: | 220.4 | Input HP: | 13 |
| Service Factor: | 1 | Ratio: | 7.94:1 |
| Input Diameter (in): | 1.126 in | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 13 | Input Style: | C-Face Coupled |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.375 in |
| Reduction: | Double | Mounting Type: | PS |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 180TC | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 7.5:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | HERA55 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3346 in/lbs |
General Specifications
| UPC: | 662798765822 | Weight: | 95.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

