Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 10.77 182TC 1.438
Part #:0250-55134
Catalog #:HERA55PS 10.77 182TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 162.5 | Style: | PS |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 1.126 in | Ratio: | 10.77:1 |
| Input HP: | 12.89 | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Series Code: | HERA55 |
| Input HP @ 1750 RPM: | 12.89 | Input Style: | C-Face Coupled |
| Housing Width (in): | 7.5 in | Mounting Type: | PS |
| Housing Height (in): | 9.375 in | Reduction: | Double |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 180TC | Gear Drive SIze: | HERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662798765914 | Weight: | 95.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

