Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 21.15 182TC 1.438
Part #:0250-55136
Catalog #:HERA55PS 21.15 182TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 82.7 | Product Type: | RIGHT ANGLE |
| Ratio: | 21.15:1 | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 1.126 in | Series Code: | HERA55 |
| Service Factor: | 1 | Product Line: | HERA |
| Style: | PS | Input HP: | 6.56 |
| Input HP @ 1750 RPM: | 6.56 | Input Style: | C-Face Coupled |
| Reduction: | Double | Mounting Type: | PS |
| Housing Length (in): | 10.52 in | Housing Width (in): | 7.5 in |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | HERA55 | Nominal Ratio: | 20:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798765938 | Weight: | 95.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

