Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 43.97 182TC 1.625
Part #:0250-55154
Catalog #:HERA55PS 43.97 182TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 43.97:1 | Series Code: | HERA55 |
| Product Type: | RIGHT ANGLE | Style: | PS |
| Product Line: | HERA | Input Diameter (in): | 1.126 in |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Output RPM: | 39.8 | Input HP: | 3.16 |
| Input HP @ 1750 RPM: | 3.16 | Input Style: | C-Face Coupled |
| Housing Width (in): | 7.5 in | Housing Length (in): | 10.52 in |
| Reduction: | Double | Mounting Type: | PS |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 180TC | Nominal Ratio: | 40:1 |
| Gear Drive SIze: | HERA55 | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798766119 | Weight: | 95.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

