Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 21.15 182TC 1.750
Part #:0250-55168
Catalog #:HERA55PS 21.15 182TC 1.750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Service Factor: | 1 |
| Ratio: | 21.15:1 | Input Diameter (in): | 1.126 in |
| Input HP: | 6.56 | Output Diameter (in): | 1.750 in |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Style: | PS | Output RPM: | 82.7 |
| Input HP @ 1750 RPM: | 6.56 | Input Style: | C-Face Coupled |
| Reduction: | Double | Housing Width (in): | 7.5 in |
| Mounting Type: | PS | Housing Height (in): | 9.375 in |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 180TC | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 20:1 |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | HERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
General Specifications
| UPC: | 662798766256 | Weight: | 95.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

