Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 21.15 182TC 1.875
Part #:0250-55176
Catalog #:HERA55PS 21.15 182TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.875 in |
| Output RPM: | 82.7 | Style: | PS |
| Series Code: | HERA55 | Service Factor: | 1 |
| Input Diameter (in): | 1.126 in | Ratio: | 21.15:1 |
| Product Line: | HERA | Input HP: | 6.56 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 6.56 |
| Housing Height (in): | 9.375 in | Housing Width (in): | 7.5 in |
| Housing Length (in): | 10.52 in | Mounting Type: | PS |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
General Specifications
| UPC: | 662798766331 | Weight: | 95.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

