Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 30.14 182TC 1.875
Part #:0250-55177
Catalog #:HERA55PS 30.14 182TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PS | Output RPM: | 58.1 |
| Input HP: | 4.61 | Service Factor: | 1 |
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.875 in | Input Diameter (in): | 1.126 in |
| Ratio: | 30.14:1 | Product Line: | HERA |
| Input HP @ 1750 RPM: | 4.61 | Input Style: | C-Face Coupled |
| Reduction: | Double | Mounting Type: | PS |
| Housing Width (in): | 7.5 in | Housing Height (in): | 9.375 in |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | HERA55 |
| Nominal Ratio: | 30:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798766348 | Weight: | 95.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

