Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 7.94 182TC 2.000
Part #:0250-55189
Catalog #:HERA55PS 7.94 182TC 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PS | Output Diameter (in): | 2.000 in |
| Product Line: | HERA | Output RPM: | 220.4 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.126 in |
| Input HP: | 13 | Series Code: | HERA55 |
| Service Factor: | 1 | Ratio: | 7.94:1 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 13 |
| Housing Length (in): | 10.52 in | Housing Width (in): | 7.5 in |
| Reduction: | Double | Mounting Type: | PS |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 180TC | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 7.5:1 |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | HERA55 |
| Output Torque Rating (in-lb): | 3346 in/lbs |
General Specifications
| UPC: | 662798766461 | Weight: | 95.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

