Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 30.14 182TC 2.000
Part #:0250-55193
Catalog #:HERA55PS 30.14 182TC 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input HP: | 4.61 |
| Output RPM: | 58.1 | Style: | PS |
| Service Factor: | 1 | Product Line: | HERA |
| Ratio: | 30.14:1 | Output Diameter (in): | 2.000 in |
| Series Code: | HERA55 | Input Diameter (in): | 1.126 in |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 4.61 |
| Reduction: | Double | Housing Width (in): | 7.5 in |
| Mounting Type: | PS | Housing Height (in): | 9.375 in |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 180TC | Gear Drive SIze: | HERA55 |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 30:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
General Specifications
| UPC: | 662798766508 | Weight: | 95.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

