Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 21.15 213TC 1.500
Part #:0250-55232
Catalog #:HERA55PS 21.15 213TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Series Code: | HERA55 |
| Input HP: | 6.56 | Product Type: | RIGHT ANGLE |
| Ratio: | 21.15:1 | Service Factor: | 1 |
| Style: | PS | Product Line: | HERA |
| Input Diameter (in): | 1.376 in | Output RPM: | 82.7 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 6.56 |
| Housing Width (in): | 7.5 in | Reduction: | Double |
| Housing Height (in): | 9.375 in | Mounting Type: | PS |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Gear Drive SIze: | HERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Center Distance (in): | 3.675 in |
| Housing Material: | Cast iron | Nominal Ratio: | 20:1 |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798766898 | Weight: | 95.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

