Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 30.14 213TC 1.625
Part #:0250-55241
Catalog #:HERA55PS 30.14 213TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 58.1 | Input HP: | 4.61 |
| Ratio: | 30.14:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Series Code: | HERA55 |
| Product Type: | RIGHT ANGLE | Style: | PS |
| Input Diameter (in): | 1.376 in | Product Line: | HERA |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 4.61 |
| Housing Height (in): | 9.375 in | Reduction: | Double |
| Housing Width (in): | 7.5 in | Housing Length (in): | 10.52 in |
| Mounting Type: | PS | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Nominal Ratio: | 30:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662798766980 | Weight: | 95.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

