Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 7.94 213TC 1.688
Part #:0250-55245
Catalog #:HERA55PS 7.94 213TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PS | Product Type: | RIGHT ANGLE |
| Output RPM: | 220.4 | Product Line: | HERA |
| Input Diameter (in): | 1.376 in | Series Code: | HERA55 |
| Ratio: | 7.94:1 | Output Diameter (in): | 1.688 in |
| Service Factor: | 1 | Input HP: | 13 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 13 |
| Housing Height (in): | 9.375 in | Reduction: | Double |
| Housing Length (in): | 10.52 in | Mounting Type: | PS |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Output Torque Rating (in-lb): | 3346 in/lbs |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA55 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Nominal Ratio: | 7.5:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798767024 | Weight: | 95.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

