Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 21.15 213TC 1.688
Part #:0250-55248
Catalog #:HERA55PS 21.15 213TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Ratio: | 21.15:1 |
| Output RPM: | 82.7 | Output Diameter (in): | 1.688 in |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Input HP: | 6.56 |
| Style: | PS | Input Diameter (in): | 1.376 in |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 6.56 |
| Housing Width (in): | 7.5 in | Housing Length (in): | 10.52 in |
| Mounting Type: | PS | Housing Height (in): | 9.375 in |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Housing Material: | Cast iron | Nominal Ratio: | 20:1 |
| Gear Drive SIze: | HERA55 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662798767055 | Weight: | 95.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

