Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 30.14 213TC 1.750
Part #:0250-55257
Catalog #:HERA55PS 30.14 213TC 1.750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Input HP: | 4.61 | Output Diameter (in): | 1.750 in |
| Style: | PS | Output RPM: | 58.1 |
| Series Code: | HERA55 | Service Factor: | 1 |
| Ratio: | 30.14:1 | Input Diameter (in): | 1.376 in |
| Input HP @ 1750 RPM: | 4.61 | Input Style: | C-Face Coupled |
| Housing Length (in): | 10.52 in | Housing Width (in): | 7.5 in |
| Housing Height (in): | 9.375 in | Reduction: | Double |
| Mounting Type: | PS | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 30:1 |
| Gear Drive SIze: | HERA55 |
General Specifications
| UPC: | 662798767147 | Weight: | 95.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

