Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 15.05 213TC 1.875
Part #:0250-55263
Catalog #:HERA55PS 15.05 213TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.875 in | Product Line: | HERA |
| Service Factor: | 1 | Series Code: | HERA55 |
| Output RPM: | 116.3 | Product Type: | RIGHT ANGLE |
| Style: | PS | Ratio: | 15.05:1 |
| Input HP: | 9.22 | Input Diameter (in): | 1.376 in |
| Input HP @ 1750 RPM: | 9.22 | Input Style: | C-Face Coupled |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Housing Height (in): | 9.375 in | Housing Width (in): | 7.5 in |
| Mounting Type: | PS | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Gear Drive SIze: | HERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 15:1 | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798767208 | Weight: | 95.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

