Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 21.15 213TC 1.938
Part #:0250-55272
Catalog #:HERA55PS 21.15 213TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 6.56 | Input Diameter (in): | 1.376 in |
| Product Line: | HERA | Style: | PS |
| Service Factor: | 1 | Series Code: | HERA55 |
| Output Diameter (in): | 1.938 in | Output RPM: | 82.7 |
| Product Type: | RIGHT ANGLE | Ratio: | 21.15:1 |
| Input HP @ 1750 RPM: | 6.56 | Input Style: | C-Face Coupled |
| Mounting Type: | PS | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.375 in | Reduction: | Double |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Gear Drive SIze: | HERA55 |
| Nominal Ratio: | 20:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662798767291 | Weight: | 95.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

