Grove Gear HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 30.14 213TC 1.938
Part #:0250-55273
Catalog #:HERA55PS 30.14 213TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 30.14:1 | Product Line: | HERA |
| Style: | PS | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.938 in |
| Input HP: | 4.61 | Output RPM: | 58.1 |
| Series Code: | HERA55 | Input Diameter (in): | 1.376 in |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 4.61 |
| Housing Height (in): | 9.375 in | Housing Width (in): | 7.5 in |
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Mounting Type: | PS | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Nominal Ratio: | 30:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Gear Drive SIze: | HERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662798767307 | Weight: | 95.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

