Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 43.97 213TC 1.938
Part #:0250-55274
Catalog #:HERA55PS 43.97 213TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Output RPM: | 39.8 |
| Input HP: | 3.16 | Ratio: | 43.97:1 |
| Service Factor: | 1 | Style: | PS |
| Output Diameter (in): | 1.938 in | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Input Diameter (in): | 1.376 in |
| Input HP @ 1750 RPM: | 3.16 | Input Style: | C-Face Coupled |
| Housing Width (in): | 7.5 in | Housing Height (in): | 9.375 in |
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Mounting Type: | PS | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 40:1 | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Gear Drive SIze: | HERA55 |
General Specifications
| UPC: | 662798767314 | Weight: | 95.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

