Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 53.03 213TC 1.938
Part #:0250-55275
Catalog #:HERA55PS 53.03 213TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Input HP: | 2.62 |
| Output Diameter (in): | 1.938 in | Series Code: | HERA55 |
| Ratio: | 53.03:1 | Style: | PS |
| Output RPM: | 33 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.376 in |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 2.62 |
| Housing Height (in): | 9.375 in | Housing Length (in): | 10.52 in |
| Housing Width (in): | 7.5 in | Mounting Type: | PS |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Gear Drive SIze: | HERA55 |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 50:1 |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
General Specifications
| UPC: | 662798767321 | Weight: | 95.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

