Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 10.77 213TC 2.000
Part #:0250-55278
Catalog #:HERA55PS 10.77 213TC 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Input Diameter (in): | 1.376 in |
| Input HP: | 12.89 | Output RPM: | 162.5 |
| Service Factor: | 1 | Series Code: | HERA55 |
| Style: | PS | Ratio: | 10.77:1 |
| Output Diameter (in): | 2.000 in | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 12.89 | Input Style: | C-Face Coupled |
| Housing Width (in): | 7.5 in | Mounting Type: | PS |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Nominal Ratio: | 10:1 |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | HERA55 |
General Specifications
| UPC: | 662798767352 | Weight: | 95.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

