Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 15.05 213TC 2.000
Part #:0250-55279
Catalog #:HERA55PS 15.05 213TC 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 9.22 | Output RPM: | 116.3 |
| Style: | PS | Series Code: | HERA55 |
| Ratio: | 15.05:1 | Input Diameter (in): | 1.376 in |
| Service Factor: | 1 | Output Diameter (in): | 2.000 in |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Input HP @ 1750 RPM: | 9.22 | Input Style: | C-Face Coupled |
| Housing Length (in): | 10.52 in | Mounting Type: | PS |
| Housing Height (in): | 9.375 in | Housing Width (in): | 7.5 in |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Nominal Ratio: | 15:1 | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA55 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662798767369 | Weight: | 95.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

