Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 58.92 213TC 2.188
Part #:0250-55292
Catalog #:HERA55PS 58.92 213TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 29.7 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA55 |
| Product Line: | HERA | Style: | PS |
| Ratio: | 58.92:1 | Input Diameter (in): | 1.376 in |
| Input HP: | 2.36 | Output Diameter (in): | 2.188 in |
| Input HP @ 1750 RPM: | 2.36 | Input Style: | C-Face Coupled |
| Housing Width (in): | 7.5 in | Reduction: | Double |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.375 in |
| Mounting Type: | PS | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Nominal Ratio: | 60:1 | Gear Drive SIze: | HERA55 |
| Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662798767499 | Weight: | 95.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

