Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 21.15 (32) 1.188
Part #:0250-55296
Catalog #:HERA55AS 21.15 (32) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Output Diameter (in): | 1.188 in |
| Input HP: | 6.56 | Output RPM: | 82.7 |
| Style: | AS | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Series Code: | HERA55 |
| Ratio: | 21.15:1 | Input Diameter (in): | 0.874 in |
| Input HP @ 1750 RPM: | 6.56 | Input Style: | Shaft |
| Housing Length (in): | 10.52 in | Mounting Type: | AS |
| Housing Height (in): | 9.375 in | Housing Width (in): | 7.5 in |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast iron |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Gear Drive SIze: | HERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 20:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662798767543 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

