Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 43.97 (32) 1.188
Part #:0250-55298
Catalog #:HERA55AS 43.97 (32) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Product Line: | HERA |
| Ratio: | 43.97:1 | Product Type: | RIGHT ANGLE |
| Input HP: | 3.16 | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.874 in | Service Factor: | 1 |
| Output RPM: | 39.8 | Series Code: | HERA55 |
| Input HP @ 1750 RPM: | 3.16 | Input Style: | Shaft |
| Mounting Type: | AS | Housing Length (in): | 10.52 in |
| Reduction: | Double | Housing Width (in): | 7.5 in |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | HERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Nominal Ratio: | 40:1 | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Cast iron |
General Specifications
| UPC: | 662798767567 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

