Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 15.05 (32) 1.250
Part #:0250-55303
Catalog #:HERA55AS 15.05 (32) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Output RPM: | 116.3 |
| Series Code: | HERA55 | Input Diameter (in): | 0.874 in |
| Input HP: | 9.22 | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Style: | AS | Ratio: | 15.05:1 |
| Input HP @ 1750 RPM: | 9.22 | Input Style: | Shaft |
| Housing Height (in): | 9.375 in | Reduction: | Double |
| Housing Width (in): | 7.5 in | Mounting Type: | AS |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Cast iron | Nominal Ratio: | 15:1 |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA55 |
General Specifications
| UPC: | 662798767611 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

