Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 53.03 (32) 1.250
Part #:0250-55307
Catalog #:HERA55AS 53.03 (32) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.62 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.250 in | Style: | AS |
| Service Factor: | 1 | Product Line: | HERA |
| Output RPM: | 33 | Series Code: | HERA55 |
| Ratio: | 53.03:1 | Input Diameter (in): | 0.874 in |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.62 |
| Mounting Type: | AS | Housing Length (in): | 10.52 in |
| Housing Width (in): | 7.5 in | Reduction: | Double |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Nominal Ratio: | 50:1 | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA55 | Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662798767659 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

