Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 58.92 (32) 1.500
Part #:0250-55324
Catalog #:HERA55AS 58.92 (32) 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Input HP: | 2.36 |
| Style: | AS | Output Diameter (in): | 1.500 in |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Input Diameter (in): | 0.874 in |
| Output RPM: | 29.7 | Ratio: | 58.92:1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.36 |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Housing Height (in): | 9.375 in | Housing Width (in): | 7.5 in |
| Mounting Type: | AS | Length Through Bore (in): | 7.5 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Gear Drive SIze: | HERA55 |
| Nominal Ratio: | 60:1 | Housing Material: | Cast iron |
General Specifications
| UPC: | 662798767826 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

