Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 10.77 (32) 1.688
Part #:0250-55334
Catalog #:HERA55AS 10.77 (32) 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 12.89 | Product Type: | RIGHT ANGLE |
| Style: | AS | Product Line: | HERA |
| Series Code: | HERA55 | Input Diameter (in): | 0.874 in |
| Ratio: | 10.77:1 | Service Factor: | 1 |
| Output RPM: | 162.5 | Output Diameter (in): | 1.688 in |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 12.89 |
| Housing Length (in): | 10.52 in | Housing Width (in): | 7.5 in |
| Reduction: | Double | Mounting Type: | AS |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA55 | Center Distance (in): | 3.675 in |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Nominal Ratio: | 10:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662798767925 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

