Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 30.14 (32) 1.750
Part #:0250-55345
Catalog #:HERA55AS 30.14 (32) 1.750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Input HP: | 4.61 |
| Ratio: | 30.14:1 | Style: | AS |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.750 in |
| Output RPM: | 58.1 | Service Factor: | 1 |
| Input Diameter (in): | 0.874 in | Product Line: | HERA |
| Input HP @ 1750 RPM: | 4.61 | Input Style: | Shaft |
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Housing Width (in): | 7.5 in | Housing Height (in): | 9.375 in |
| Mounting Type: | AS | Length Through Bore (in): | 7.5 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Gear Drive SIze: | HERA55 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 30:1 |
General Specifications
| UPC: | 662798768045 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

