Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 43.97 (32) 1.875
Part #:0250-55354
Catalog #:HERA55AS 43.97 (32) 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.875 in | Input HP: | 3.16 |
| Output RPM: | 39.8 | Product Line: | HERA |
| Style: | AS | Input Diameter (in): | 0.874 in |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Ratio: | 43.97:1 | Series Code: | HERA55 |
| Input HP @ 1750 RPM: | 3.16 | Input Style: | Shaft |
| Housing Height (in): | 9.375 in | Reduction: | Double |
| Housing Length (in): | 10.52 in | Housing Width (in): | 7.5 in |
| Mounting Type: | AS | Length Through Bore (in): | 7.5 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA55 | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 40:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798768137 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

