Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 7.94 (32) 1.938
Part #:0250-55357
Catalog #:HERA55AS 7.94 (32) 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Input Diameter (in): | 0.874 in | Output RPM: | 220.4 |
| Series Code: | HERA55 | Product Line: | HERA |
| Input HP: | 13 | Ratio: | 7.94:1 |
| Output Diameter (in): | 1.938 in | Style: | AS |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 13 |
| Housing Height (in): | 9.375 in | Housing Width (in): | 7.5 in |
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Mounting Type: | AS | Length Through Bore (in): | 7.5 in |
| Nominal Ratio: | 7.5:1 | Center Distance (in): | 3.675 in |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | HERA55 |
| Output Torque Rating (in-lb): | 3346 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798768168 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

