Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 7.94 (38) 1.188
Part #:0250-55381
Catalog #:HERA55AS 7.94 (38) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Series Code: | HERA55 |
| Input HP: | 13 | Input Diameter (in): | 0.998 in |
| Service Factor: | 1 | Product Line: | HERA |
| Output Diameter (in): | 1.188 in | Output RPM: | 220.4 |
| Ratio: | 7.94:1 | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 13 | Input Style: | Shaft |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Housing Height (in): | 9.375 in | Mounting Type: | AS |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Gear Drive SIze: | HERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Torque Rating (in-lb): | 3346 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Nominal Ratio: | 7.5:1 |
General Specifications
| UPC: | 662798768403 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

