Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 43.97 (38) 1.188
Part #:0250-55386
Catalog #:HERA55AS 43.97 (38) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.998 in |
| Input HP: | 3.16 | Output RPM: | 39.8 |
| Series Code: | HERA55 | Service Factor: | 1 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Style: | AS | Ratio: | 43.97:1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 3.16 |
| Housing Length (in): | 10.52 in | Housing Width (in): | 7.5 in |
| Mounting Type: | AS | Reduction: | Double |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Gear Drive SIze: | HERA55 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 40:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662798768458 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

