Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 58.92 (38) 1.188
Part #:0250-55388
Catalog #:HERA55AS 58.92 (38) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 58.92:1 | Input HP: | 2.36 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Product Line: | HERA | Input Diameter (in): | 0.998 in |
| Output Diameter (in): | 1.188 in | Series Code: | HERA55 |
| Style: | AS | Output RPM: | 29.7 |
| Input HP @ 1750 RPM: | 2.36 | Input Style: | Shaft |
| Housing Length (in): | 10.52 in | Mounting Type: | AS |
| Housing Width (in): | 7.5 in | Housing Height (in): | 9.375 in |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | HERA55 |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Nominal Ratio: | 60:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662798768472 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

