Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 10.77 (38) 1.250
Part #:0250-55390
Catalog #:HERA55AS 10.77 (38) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Style: | AS |
| Ratio: | 10.77:1 | Series Code: | HERA55 |
| Output RPM: | 162.5 | Service Factor: | 1 |
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 0.998 in |
| Input HP: | 12.89 | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 12.89 | Input Style: | Shaft |
| Housing Width (in): | 7.5 in | Housing Length (in): | 10.52 in |
| Reduction: | Double | Mounting Type: | AS |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Gear Drive SIze: | HERA55 |
| Nominal Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Cast iron |
General Specifications
| UPC: | 662798768496 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

