Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 30.14 (38) 1.250
Part #:0250-55393
Catalog #:HERA55AS 30.14 (38) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.998 in | Output RPM: | 58.1 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA55 |
| Style: | AS | Product Line: | HERA |
| Output Diameter (in): | 1.250 in | Input HP: | 4.61 |
| Service Factor: | 1 | Ratio: | 30.14:1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 4.61 |
| Housing Width (in): | 7.5 in | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.375 in | Mounting Type: | AS |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 30:1 |
| Gear Drive SIze: | HERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662798768526 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

