Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 7.94 (38) 1.438
Part #:0250-55397
Catalog #:HERA55AS 7.94 (38) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Output RPM: | 220.4 |
| Service Factor: | 1 | Ratio: | 7.94:1 |
| Input HP: | 13 | Style: | AS |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.998 in |
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 13 | Input Style: | Shaft |
| Housing Length (in): | 10.52 in | Mounting Type: | AS |
| Reduction: | Double | Housing Height (in): | 9.375 in |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Gear Drive SIze: | HERA55 | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 3346 in/lbs |
| Housing Material: | Cast iron | Nominal Ratio: | 7.5:1 |
General Specifications
| UPC: | 662798768564 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

