Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 30.14 (38) 1.438
Part #:0250-55401
Catalog #:HERA55AS 30.14 (38) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Ratio: | 30.14:1 |
| Series Code: | HERA55 | Input Diameter (in): | 0.998 in |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.438 in |
| Style: | AS | Service Factor: | 1 |
| Output RPM: | 58.1 | Input HP: | 4.61 |
| Input HP @ 1750 RPM: | 4.61 | Input Style: | Shaft |
| Mounting Type: | AS | Housing Length (in): | 10.52 in |
| Housing Width (in): | 7.5 in | Reduction: | Double |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA55 |
| Nominal Ratio: | 30:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662798768601 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

