Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 7.94 (38) 1.500
Part #:0250-55405
Catalog #:HERA55AS 7.94 (38) 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 220.4 | Ratio: | 7.94:1 |
| Style: | AS | Input HP: | 13 |
| Output Diameter (in): | 1.500 in | Input Diameter (in): | 0.998 in |
| Product Line: | HERA | Service Factor: | 1 |
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 13 |
| Reduction: | Double | Mounting Type: | AS |
| Housing Length (in): | 10.52 in | Housing Width (in): | 7.5 in |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 7.5:1 | Gear Drive SIze: | HERA55 |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 3346 in/lbs |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798768649 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

