Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 30.14 (38) 1.688
Part #:0250-55425
Catalog #:HERA55AS 30.14 (38) 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 4.61 | Series Code: | HERA55 |
| Output Diameter (in): | 1.688 in | Service Factor: | 1 |
| Product Line: | HERA | Ratio: | 30.14:1 |
| Style: | AS | Output RPM: | 58.1 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.998 in |
| Input HP @ 1750 RPM: | 4.61 | Input Style: | Shaft |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Housing Width (in): | 7.5 in | Housing Height (in): | 9.375 in |
| Mounting Type: | AS | Length Through Bore (in): | 7.5 in |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 30:1 |
| Gear Drive SIze: | HERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Housing Material: | Cast iron |
General Specifications
| UPC: | 662798768847 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

