Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 43.97 (38) 1.688
Part #:0250-55426
Catalog #:HERA55AS 43.97 (38) 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.688 in | Product Line: | HERA |
| Service Factor: | 1 | Ratio: | 43.97:1 |
| Style: | AS | Product Type: | RIGHT ANGLE |
| Input HP: | 3.16 | Output RPM: | 39.8 |
| Input Diameter (in): | 0.998 in | Series Code: | HERA55 |
| Input HP @ 1750 RPM: | 3.16 | Input Style: | Shaft |
| Housing Height (in): | 9.375 in | Housing Length (in): | 10.52 in |
| Reduction: | Double | Housing Width (in): | 7.5 in |
| Mounting Type: | AS | Length Through Bore (in): | 7.5 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Cast iron |
| Nominal Ratio: | 40:1 | Gear Drive SIze: | HERA55 |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798768854 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

