Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 53.03 (38) 1.688
Part #:0250-55427
Catalog #:HERA55AS 53.03 (38) 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Ratio: | 53.03:1 |
| Output Diameter (in): | 1.688 in | Service Factor: | 1 |
| Output RPM: | 33 | Input Diameter (in): | 0.998 in |
| Input HP: | 2.62 | Series Code: | HERA55 |
| Input HP @ 1750 RPM: | 2.62 | Input Style: | Shaft |
| Housing Width (in): | 7.5 in | Reduction: | Double |
| Housing Height (in): | 9.375 in | Housing Length (in): | 10.52 in |
| Mounting Type: | AS | Length Through Bore (in): | 7.5 in |
| Nominal Ratio: | 50:1 | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | HERA55 | Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662798768861 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

