Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 10.77 (38) 1.750
Part #:0250-55430
Catalog #:HERA55AS 10.77 (38) 1.750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 12.89 | Output Diameter (in): | 1.750 in |
| Output RPM: | 162.5 | Service Factor: | 1 |
| Series Code: | HERA55 | Input Diameter (in): | 0.998 in |
| Product Line: | HERA | Ratio: | 10.77:1 |
| Product Type: | RIGHT ANGLE | Style: | AS |
| Input HP @ 1750 RPM: | 12.89 | Input Style: | Shaft |
| Mounting Type: | AS | Reduction: | Double |
| Housing Height (in): | 9.375 in | Housing Length (in): | 10.52 in |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Housing Material: | Cast iron | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 10:1 | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Gear Drive SIze: | HERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662798768892 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

